3513h Feedback 4 faults
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3513h | 0h | Unsigned8 | - | - | Read only | No |
| FB4.FAULT1 | 3513h | 1h | Unsigned32 | - | - | Read only | No |
| FB4.FAULT2 | 3513h | 2h | Unsigned32 | - | - | Read only | No |
| FB4.FAULT3 | 3513h | 3h | Unsigned32 | - | - | Read only | No |
| FB4.FAULT4 | 3513h | 4h | Unsigned32 | - | - | Read only | No |
| FB4.FAULT5 | 3513h | 5h | Unsigned32 | - | - | Read only | No |





